SLUSFL6 June 2024 TPSM82866C
ADVANCE INFORMATION
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | RCF | ||
AGND | 11 | P | Analog ground pin. Must be connected to a common GND plane. |
EN | 2 | I | Device enable pin. To enable the device, this pin must be pulled high. Pulling this pin low disables the device. Do not leave floating. |
SDA | 3 | I/O | I2C serial data pin. Do not leave floating. Connect a pullup resistor to a logic high level. If the I2C interface is not used, connect the pin to GND. |
SCL | 4 | I | I2C serial clock pin. Do not leave this pin floating. Connect a pullup resistor to a logic high level. If the I2C interface is not used, connect the pin to GND. |
VSET/VID | 10 | I | Connecting a resistor to GND selects one of the Start-up output voltages and I2C device address. After start-up, the pin can be used to switch between the VOUT registers for the output voltage selection. (Low = VOUT Register 1; High = VOUT Register 2). See Section 7.4.3 for details. |
PGND | 8, 9, 12, 13 | P | Power ground pin. Must be connected to common GND plane. |
SW | 15 | O | Switch pin of the power stage. This pin can be left floating. |
VIN | 1, 14 | P | Power supply input voltage pin |
VOS | 7 | I | Output voltage sense pin. This pin must be directly connected to the output capacitor. |
VOUT | 5, 6 | P | Output voltage pin |