SLUSFL6 June 2024 TPSM82866C
ADVANCE INFORMATION
To avoid misoperation of the device at low input voltages, undervoltage lockout (UVLO) disables the device when the input voltage is lower than VUVLO. When the input voltage recovers, the device automatically returns to operation with soft start. The UVLO bit in the STATUS Register is set when the input voltage is below the UVLO falling threshold.
In case the input voltage falls below 1.8V (typical), all registers are reset.