SLUSFL6A June 2024 – November 2024 TPSM82866C
PRODMIX
For this design example, use Table 9-1 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 2.4V to 5.5V |
Output voltage | 1.2V |
Maximum output current | 6A |
Table 9-2 lists the components used for the example.
REFERENCE | DESCRIPTION | MANUFACTURER(1) |
---|---|---|
C1 | 22µF, ceramic capacitor, 6.3V, X7R, size 0805, GRM21BZ70J226ME44 | Murata |
C2 | 47µF, ceramic capacitor, 6.3V, X6S, size 0805, GRM21BC80J476ME01L | Murata |
R4(2) | Depending on the output voltage, Chip resistor, 1/16W, 1% | Std |