SLUSFL6A June   2024  – November 2024 TPSM82866C

PRODMIX  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Options
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 I2C Interface Timing Characteristics
    7. 6.7 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Power Save Mode
      2. 7.3.2 Forced PWM Mode
      3. 7.3.3 Optimized Transient Performance from PWM to PSM Operation
      4. 7.3.4 Low Dropout Operation (100% Duty Cycle)
      5. 7.3.5 Enable and Soft-Start Ramp
      6. 7.3.6 Switch Current Limit and HICCUP Short-Circuit Protection
      7. 7.3.7 Undervoltage Lockout
      8. 7.3.8 Thermal Warning and Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Enable and Disable (EN)
      2. 7.4.2 Output Discharge
      3. 7.4.3 Start-Up Output Voltage and I2C Target Address Selection (VSET)
      4. 7.4.4 Select Output Voltage Registers (VID)
    5. 7.5 Programming
      1. 7.5.1 Serial Interface Description
      2. 7.5.2 Standard-Mode, Fast-Mode, and Fast-Mode Plus Protocol
      3. 7.5.3 HS-Mode Protocol
      4. 7.5.4 I2C Update Sequence
      5. 7.5.5 I2C Register Reset
  9. Register Map
    1. 8.1 Target Address Byte
    2. 8.2 Register Address Byte
    3. 8.3 VOUT Register 1
    4. 8.4 VOUT Register 2
    5. 8.5 CONTROL Register
    6. 8.6 STATUS Register
  10. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Input and Output Capacitor Selection
      3. 9.2.3 Application Curves
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
        1. 9.4.2.1 Thermal Considerations
  11. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 Third-Party Products Disclaimer
    2. 10.2 Documentation Support
      1. 10.2.1 Related Documentation
    3. 10.3 Receiving Notification of Documentation Updates
    4. 10.4 Support Resources
    5. 10.5 Trademarks
    6. 10.6 Electrostatic Discharge Caution
    7. 10.7 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Enable and Disable (EN)

The device is enabled by setting the EN pin to a logic high. Accordingly, shutdown mode is forced if the EN pin is pulled low. In shutdown mode, the internal power switches as well as the entire control circuitry are turned off and all the registers are reset to the default values, except for the Enable Output Discharge bit. An internal switch smoothly discharges the output through the VOS pin if the Enable Output Discharge bit is set to 1.

In shutdown mode (EN = Low), the I2C interface is disabled to reduce the current consumption of the module. Thus no registers can be accessed.

The typical enable threshold value of the EN pin is 0.66V for rising input signals and the typical shutdown threshold is 0.52V for falling input signals. Do not leave the EN pin floating.

The device can also be enabled or disabled by setting the Software Enable Device bit in the CONTROL register while EN = High. After being disabled or enabled by this bit, the device stops switching and initiates a new start-up ramp. There is no additional TDelay time and the registers are not reset.