SLUSFM2 August 2024 LMR51440-Q1 , LMR51450-Q1
PRODUCTION DATA
The integrated soft-start circuit prevents input inrush current impacting the LMR514x0-Q1 and the input power supply. Soft start is achieved by slowly ramping up the internal reference voltage when the device is first enabled or powered up. The typical soft-start time is 5ms.