SLUSFM2 August 2024 LMR51440-Q1 , LMR51450-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VIN to PGND | –0.3 | 38 | V |
EN to PGND | –0.3 | VIN + 0.3 | V | |
FB to PGND | –0.3 | 5.5 | V | |
RT to PGND | –0.3 | 5.5 | V | |
Output voltage | BOOT to SW | –0.3 | 5.5 | V |
SW to PGND | –0.3 | 38 | V | |
SW to PGND less than 10ns transients | –4.5 | 40 | V | |
PG to PGND | –0.3 | 20 | V | |
Junction Temperature TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |