SLUSFO3 November 2024 LMR51603
PRODUCTION DATA
Continuous conduction mode (CCM) operation is employed in the LMR51603 when the load current is greater than half of the peak-to-peak inductor current. In CCM operation, the frequency of operation is fixed, output voltage ripple is at a minimum in this mode and the maximum output current of 300mA can be supplied by the LMR51603.