SLUSFO4 August 2024 BQ25758A
PRODUCTION DATA
The output voltage at VO_SNS pin can be programmed via the I2C register setting (VOUT_REG). The output voltage range is from 3.3V to with 20mV/step. The default VOUT_REG is set to 5V.