SLUSFO4 August 2024 BQ25758A
PRODUCTION DATA
For this design example, use the parameters shown in the table below.
PARAMETER | VALUE |
---|---|
Input voltage operating range (VAC) | 43 V to 53 V |
Input current limit (IAC) | No limit |
Output current limit (IOUT) | 5 A |
Output voltage (VOUT_REG) | 5 V, 9 V, 15 V, 20 V, 28 V, 36 V |
Switching frequency | 450 kHz |