SLUSFS7 September 2024 LMR51603-Q1
PRODUCTION DATA
The LMR51603-Q1 is a step-down DC-to-DC converter. The LMR51603-Q1 is typically used to convert a higher input voltage to a lower output DC voltage with a maximum output current of 300mA. The following design procedure can be used to select components for the LMR51603-Q1.