SLUSFU2
October 2024
BQ79735-Q1
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Device and Documentation Support
4.1
Device Support
4.1.1
Third-Party Products Disclaimer
4.2
Receiving Notification of Documentation Updates
4.3
Support Resources
4.4
Trademarks
4.5
Electrostatic Discharge Caution
4.6
Glossary
5
Mechanical, Packaging, and Orderable Information
5.1
Package Option Addendum
5.2
Tape and Reel Information
5.3
Mechanical Data
1
Features
AEC-Q100 qualified –40°C to +125°C
Functional safety compliant
Documentation to aid ISO 26262 system design
Systematic capability up to ASIL D
Hardware capability up to ASIL D
17 single-ended voltage channels
High voltage pack, link, charge measurement accuracy update to 0.2%
Pack and cell sync to 64uS
15 GPIO inputs as IO, I2C, SPI, ADC and temp sense
Dedicated MOSFET switch drive pins
Intelligent SPI contoller HUB
Support multiple SPI peripheral devices
HW pin to trigger contactor drivers and Pyro Fuse drivers
Stackable and register map compatible with BQ7971x-Q1 cell monitors