SLUU194A May 2004 – March 2022 TPS51020
RERERENCE DESIGNATOR | QTY | DESCRIPTION | SIZE | MFR | PART NUMBER |
---|---|---|---|---|---|
C1, C4, C12, C13, C16, C17 | 6 | Capacitor, ceramic, 2.2 mF, 25 V, X5R, 10% | 1210 | Panasonic | ECJ−4YB1E225K |
C2, C15 | 2 | Capacitor, ceramic, 6800 pF, 25 V, X7R, 10% | 805 | Std | Std |
C3, C11, C19, C25 | 0 | Capacitor, ceramic, TBD | 805 | Std | Std |
C24 | 1 | Capacitor, ceramic, 4.7 mF,25 V, X5R, 10% | 805 | Panasonic | ECJ−2FB1E475M |
C22 | 1 | Capacitor, ceramic, 3300 pF, 25 V, X7R, 5% | 805 | Std | Std |
C14 | 1 | Capacitor, aluminum solid cap, with conductive polymer 22 mF, 35 V, 20% | 8.3m (E7) | Sanyo | 35SVPD22M |
C5 | 1 | Capacitor, ceramic, 3900 pF, 25 V, X7R, 5% | 805 | Std | Std |
C6, C18, C27 | 3 | Capacitor, ceramic, 0.1 mF,25 V, X7R, 10% | 805 | Std | Std |
C7, C26 | 2 | Capacitor, aluminum, 150 mF, 6.3 V, 20% (UE Series) | 7343 | Panasonic | EEF−UE0J151R |
C8, C20 | 0 | Capacitor, aluminum, 150 mF, 6.3 V, 20% (UE Series) | 7343 | Panasonic | EEF−UE0J151R |
C9, C10, C21, C23 | 4 | Capacitor, ceramic, 0.01 mF, 25 V, X7R, 10% | 805 | Std | Std |
L1, L2 | 2 | Inductor, SMT, 4.0 mH,10.3 A, 8.0 mW | 0.492 sq” | Sumida | CEP125(H)−4R0 |
ShortsJumper | 3 | STC02SYAN | Shorts Jumper | Sullins | N/A |
JP, JP2, JP3 | 3 | Header, 3 pin, 100-mil spacing (36-pin strip) | 0.100´ 3 | Sullins | PTC36SAAN |
R1, R9 | 2 | Resistor, chip, 49.9 W,1/10−W, 1% | 805 | Vishay | Std |
R10, R18 | 2 | Resistor, chip, 1M W,1/10W, 1% | 805 | Vishay | Std |
R4 | 1 | Resistor,chip, 1.82 kW,1/10W, 1% | 805 | Vishay | Std |
R21 | 1 | Resistor, chip, 2.74 kW,1/10W, 1% | 805 | Vishay | Std |
R11 | 1 | Resistor, chip, 3.92 kW,1/10W, 1% | 805 | Vishay | Std |
R2, R24 | 2 | Resistor, chip, 10.0 kW,1/10W, 1% | 805 | Vishay | Std |
R7, R26 | 2 | Resistor, chip, 15 W,1/10W, 1% | 805 | Vishay | Std |
R12, R13 | 2 | Resistor, chip, 18.2 kW,1/10W, 1% | 805 | Vishay | Std |
R22 | 1 | Resistor, chip, 28.7 kW,1/10W, 1% | 805 | Vishay | Std |
R5 | 1 | Resistor, chip, 48.7 kWs,1/10W, 1% | 805 | Vishay | Std |
R14,R15, R16, R27 | 4 | Resistor, chip, 100 kW,1/10W, 1% | 805 | Vishay | Std |
R3, R25 | 2 | Resistor, chip, 332 W,1/10W, 1% | 805 | Vishay | Std |
R8, R19 | 2 | Resistor, chip, 0 W,1/10W, 1% | 805 | Vishay | Std |
J1, J2, J3 | 3 | Terminal block, 2 pin, 15 A, 5.1 mm | 0.40´ 0.35 | OST | ED1609 |
TP1,TP3, TP6, TP8, TP10 | 5 | Test point, 0.062 hole, red | 0.25 | Keystone | 5011 |
TP2, TP4, TP5, TP7, TP9, TP14 | 6 | Test point, 0.062 hole, black | 0.25 | Keystone | 5010 |
U1 | 1 | Dual voltage mode, DDR selectable, synchronous, step-down controller for notebook | TSSOP30 | TI | TPS51020DBT |
TP11,T12, TP13 | 3 | Adaptor, 3.5-mm probe clip (or 131−5031−00) | 0.2 | Tektronix | 131−4244−00 |
Q1, Q6 | 2 | Transistor, MOSFET, N-channel, 30 V, 8.4 A, Rds 22 mW | SO−8 | Fairchild | FDS6612A |
Q2, Q4 | 2 | Transistor, MOSFET, N-channel, 30 V, 10 A, Rds 16 mW | SO−8 | Fairchild | FDS6690S |
Q3, Q5 | 0 | Transistor, MOSFET, N-channel, 30 V, 10 A, Rds 16 mW | SO−8 | Fairchild | FDS6690S |