SLUU194A May 2004 – March 2022 TPS51020
The TPS51020 is a multi-function dual-synchronous step-down controller. The part is specifically designed for high performance, high-efficiency applications where the loss associated with a current sense resistor is unacceptable. The TPS51020 uses feedforward voltage mode control to improve the line response. Efficiency at light load conditions can be maintained high as well by incorporating auto-skip operation. The TPS51020 can be used in the following:
The TPS51020EVM−001 evaluation module (EVM) is a high-efficiency, dual synchronous buck converter providing 5 V at 6.0 A and 3.3 V at 6.0 A from an 8.0-V to 20-V input. The TPS51020 operates at 300 kHz with a peak efficiency of 94.8% with both channels enabled. This user’s guide describes the TPS51020EVM−001 performance in dual mode.