SLUU224A May 2005 – March 2022 TPS40100
The EVM is equipped to provide the ability to demonstrate the tracking feature of the TPS40100. In addition, the module can be configured to have multiple TPS40100EVMs track. The voltage tracking function allows the TPS40100 to track an external ramp (provided on EVM). This tracking feature allows single or multiple modules to track an external ramp in order to comply with the demands of many microprocessor and memory applications. Please see Section 5.3.3.