SLUU224A May 2005 – March 2022 TPS40100
Figure 7-1 through Figure 7-6 show the design of the TPS40100EVM-001 printed circuit board. The EVM has been designed using a 4-layer, 2-oz copper-clad 3.0-inch × 3.25-inch circuit board with most of the components on the top side to allow the user to easily view, probe, and evaluate the TPS40100 control IC in a practical application. Moving components to both sides of the PCB or using additional internal layers can offer additional size reduction for space constrained systems.