SLUU224A May 2005 – March 2022 TPS40100
Count | RefDes | Value | Description | Size | Part Number | MFR |
---|---|---|---|---|---|---|
5 | C1, C11, C16, C18, C21 | 0.1 μF | Capacitor, Ceramic, 0.1 μF, 50 V, X7R, 10% | 603 | Std | Std |
1 | C10 | 560 pF | Capacitor, Ceramic, 560 pF, 50 V, X7R, 20% | 603 | Std | Std |
1 | C12 | 1500 pF | Capacitor, Ceramic, 1500 pF, 50 V, X7R, 20% | 603 | Std | Std |
1 | C14 | 2.2 μF | Capacitor, Ceramic, 2.2 μF, 10 V, X7R, 20% | 603 | Std | Std |
1 | C15 | 2.2 μF | Capacitor, Ceramic, 2.2 μF, 16 V, X7R, 20% | 805 | C2012X7R1C225M | TDK |
2 | C17, C19 | 1.0 μF | Capacitor, Ceramic, 1.0 μF, 25 V, X7R, 20% | 805 | C2012X7R1E105M | TDK |
4 | C2–C5 | 22 μF | Capacitor, Ceramic, 22 μF, 16 V, X7R, 20% | 2220 | C5750X7R1C226M | TDK |
1 | C20 | 0.1 μF | Capacitor, Ceramic, 0.1 μF, 6.3 V, X5R, 10% | 805 | C2012X5R0J226K | TDK |
1 | C22 | 100 μF | Capacitor, Ceramic, 100 μF, 6.3 V, X5R, 20% | 1812 | Std | Std |
1 | C24 | 1.0 μF | Capacitor, Ceramic, 1.0 μF, 50 V, X7R, 20% | 603 | Std | Std |
1 | C25 | 1500 pF | Capacitor, Ceramic, 1500 pF, 50 V, X7R, 10% | 805 | Std | Std |
1 | C26 | 220 μF | Capacitor, POSCAP, 220 μF, 10 V, 12 mΩ, 20% | 7343(D) | 10TPB220M | Sanyo |
2 | C6, C13 | .068 μF | Capacitor, Ceramic, 0.068 μF, 25 V, X7R, 10% | 603 | Std | Std |
1 | C7 | 330 pF | Capacitor, Ceramic, 330 pF, 50 V, X7R, 10% | 603 | Std | Std |
1 | C8 | 10 nF | Capacitor, Ceramic, 10 nF, 50 V, X7R, 10% | 603 | Std | Std |
1 | C9 | 270 pF | Capacitor, Ceramic, 270 pF, 50 V, X7R, 10% | 603 | Std | Std |
1 | D1 | 1N4148SW | Diode, Switching, 75 V, 200 mA, 200 mW | SOD- 323 | 1N4148WS-7 | Diode Inc |
1 | D2 | SDM10K45-7 | Diode, Schottky, 200 mA, 45 V | SOD-323 | SDM10K45-7 | Diodes Inc |
1 | D3 | BAT54S | Diode, Dual Schottky, 200 mA, 30 V | SOT23 | BAT54S | Zetex |
1 | D4 | BAT54HT1 | Diode, Schottky, 200 mA, 30 V | SOD323 | BAT54HT1 | On Semiconductor |
2 | J1, J3 | ED1516 | Terminal Block, 4 pin, 6 A, 3.5 mm | 0.55 × 0.25 | ED1516 | OST |
1 | J2 | ED1609-ND | Terminal Block, 2 pin, 15 A, 5.1 mm | 0.40 × 0.35 × 0.100 | ED1609 | OST |
1 | J4 | Header, 3 × 5 pin, 100-mil spacing | 5 × 3 × 0.80 | STD | STD | |
1 | J5 | Terminal Block, 4 pin, 15 A, 5.1 mm | 0.35 | ED2227 | OST | |
3 | J6–J8 | Header, 3 pin, 100-mil spacing, (36-pin strip) | 0.100 × 3 | PTC36SAAN | Sullins | |
1 | L1 | 1.8 μH | Inductor, SMT, 1.8 μH, 16 A, 3.19 mΩ | 0.512 × 0.55 inch | 744318180/LF | Wurth Elektronik |
0 | L1 (Second source only) | 1.9 μH | Inductor, SMT, 1.9 μH, 20 A, 3.00 mΩ | 0.512 × 0.551 inch | PG0077.202 | Pulse Engineering |
1 | Q1 | HAT2168H | Mosfet, N-Ch, Vds 30 V, Rds 7.9 mΩ, Id 30 A | LFPAK | HAT2168H | Hitachi |
1 | Q2 | HAT2160H | Mosfet, N-Ch, Vds 20 V, Rds 2.6 mΩ, Id 60 A | LFPAK | HAT2160H | Hitachi |
4 | Q3–Q6 | 2N7002 | MOSFET, N-ch, 60 V, 115 mA, 1.2 Ω | SOT23 | 2N7002DICT | Vishay-Liteon |
1 | R1 | 12.4 k | Resistor, Chip, 12.4 kΩ, 1/16-W,1% | 603 | Std | Std |
1 | R10 | 42.2 k | Resistor, Chip, 42.2 kΩ, 1/16- W, 1% | 603 | Std | Std |
1 | R11 | 100 | Resistor, Chip, 100 Ω, 1/16-W, 1% | 603 | Std | Std |
1 | R12 | 18.2 k | Resistor, Chip, 18.2 k Ohms, 1/16-W, 1% | 603 | Std | Std |
1 | R13 | 274 k | Resistor, Chip, 274 kΩ, 1/16-W, 1% | 603 | Std | Std |
1 | R14 | 100 k | Resistor, Chip, 100 kΩ, 1/16-W, 1% | 603 | Std | Std |
2 | R15,R26 | 0 | Resistor, Chip, 0 Ω, 1/16-W, 1% | 603 | Std | Std |
1 | R16 | 4.87 k | Resistor, Chip, 4.87 kΩ, 1/16- W, 1% | 603 | Std | Std |
1 | R17 | 49.9 | Resistor, Chip, 49.9 Ω, 1/16-W, 1% | 603 | Std | Std |
2 | R18, R19 | 10 | Resistor, Chip, 10.0 Ω, 1/16-W,1% | 603 | Std | Std |
1 | R2 | 127 k | Resistor, Chip, 127 kΩ, 1/16-W,1% | 603 | Std | Std |
4 | R20– R24 | 511 k | Resistor, Chip, 511 kΩ, 1/16-W,1% | 603 | Std | Std |
2 | R22, R25 | 30.1 k | Resistor, Chip, 30.1 kΩ, 1/16-W, 1% | 603 | Std | Std |
1 | R27 | 2 | Resistor, Chip, 2 Ω, 1/10W, 1% | 805 | Std | Std |
1 | R28 | 100 | Resistor, Chip, 100 Ω, 1/16-W,1% | 603 | Std | Std |
1 | R29 | 49.9 k | Resistor, Chip, 49.9 kΩ, 1/16-W, 1% | 603 | Std | Std |
1 | R3 | 7.87 k | Resistor, Chip, 7.87 kΩ, 1/16-W, 1% | 603 | Std | Std |
1 | R4 | 105 k | Resistor, Chip, 105 kΩ, 1/16-W,1% | 603 | Std | Std |
1 | R5 | 17.8 k | Resistor, Chip, 17.8 kΩ, 1/16-W, 1% | 603 | Std | Std |
1 | R6 | 1.62 k | Resistor, Chip, 1.62 kΩ, 1/16-W, 1% | 603 | Std | Std |
1 | R7 | 110 k | Resistor, Chip, 110 kΩ, 1/16-W, 1% | 603 | Std | Std |
1 | R8 | 15.0 k | Resistor, Chip, 15.0 kΩ, 1/16-W, 1% | 603 | Std | Std |
1 | R9 | 127 k | Resistor, Chip, 127 kΩ, 1/16-W, 1% | 603 | Std | Std |
2 | S1, S2 | Switch, ON-ON Mini Toggle (Initial switch position closed shorting pins 1 and 2) | 0.28 inch × 0.18 inch | G12AP | NKK | |
5 | TP1, TP2, TP4, TP12, TP14 | 5011 | Test Point, Black, Thru Hole | 0.125 × 0.125 | 5011 | Keystone |
2 | TP3, TP13 | 5010 | Test Point, Red, Thru Hole | 0.125 × 0.125 | 5010 | Keystone |
1 | — | (Remote Sense –) | Shunt, 100-mil, Black (Initial Placement Across Pins 2, 3 of J6) | 0.1 | 929950-00 | 3M |
1 | — | (Remote Sense +) | Shunt, 100-mil, Black (Initial Placement Across Pins 2, 3 of J7) | 0.1 | 929950-00 | 3M |
1 | — | (Tracking Enable) | Shunt, 100 mil, Black (Initial Placement Across Pins 1, 2 of J8) | 0.1 | 929950-01 | 3M |
4 | — | margin | Shunt, 100-mil, Black (Initial Placement Across Pins (1, 2) (4, 5) (7, 8) (10, 11) (13, 14) of connector J4) | 0.1 | 929950-00 | 3M |
11 | TP18 | 5012 | TestPoint, White, Thru Hole | 0.125 × 0.125 | 5012 | Keystone |
1 | U1 | TPS40100RGE | IC,Midrange Input Synchronous Buck Controller | QFN-24 | TPS40100RGE | TI |
1 | PCB,3.25 inch × 3.0 inch × 0.062 inch | EVM | Any |