SLUU232A September   2005  – January 2022 TPS40190

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Description
    2. 1.2 Applications
    3. 1.3 Features
  3. 2TPS40190EVM-001 Electrical Performance Specifications
  4. 3Schematic
    1. 3.1 Adjusting Output Voltage (R1)
    2. 3.2 Adjusting Short Circuit Protection (R6)
    3. 3.3 Disable (TP1 and SW1)
  5. 4Test Setup
    1. 4.1 Equipment
      1. 4.1.1 Voltage Source (V12V_IN)
      2. 4.1.2 Meters
      3. 4.1.3 Loads (LOAD1)
      4. 4.1.4 Oscilloscope
      5. 4.1.5 Recommended Wire Gauge
      6. 4.1.6 Other
    2. 4.2 Equipment Setup
      1. 4.2.1 Procedure
      2. 4.2.2 Diagram
    3. 4.3 Start-Up/Shutdown Procedure
    4. 4.4 Control Loop Gain and Phase Measurement Procedure
    5. 4.5 Equipment Shutdown
  6. 5TPS40190EVM Typical Performance Data and Characteristic Curves
    1. 5.1 Efficiency
    2. 5.2 Line and Load Regulation
  7. 6EVM Assembly Drawings and Layout
  8. 7List of Materials
  9. 8Revision History

Procedure

  1. Working at an ESD workstation, make sure that any wrist straps, bootstraps or mats are connected referencing the user to earth ground before power is applied to the EVM. Electrostatic smock and safety glasses should also be worn.
  2. Prior to connecting the DC input source, V12V_IN, it is advisable to limit the source current from V12V_IN to 5.0-A maximum. Make sure V12V_IN is initially set to 0 V and connected as shown in Figure 4-1.
  3. Connect the ammeter A1 (0-A to 5-A range) between V12V_IN and J1 as shown in Figure 4-1.
  4. Connect voltmeter V1 to TP6 and TP7 as shown in Figure 4-1.
  5. Connect LOAD1 to J2 as shown in Figure 4-1. Set LOAD1 to constant current mode to sink 0 ADC before V12V_IN is applied.
  6. Connect voltmeter V2 across TP8 and TP11 as shown in Figure 4-1.
  7. Connect an oscilloscope probe to TP9 and TP10 as shown in Figure 4-1Figure 3.
  8. Place a fan as shown in Figure 4-1 and turn on, making sure air is flowing across the EVM.