SLUU274A May   2007  – January 2022 TPS40193

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Description
    2. 1.2 Applications
    3. 1.3 Features
  3. 2TPS40193EVM-001 Electrical Performance Specifications
  4. 3Schematic
  5. 4General Configuration and Description
    1. 4.1 Adjusting Output Voltage (R7)
    2. 4.2 Adjusting Short-Circuit Protection (R9)
    3. 4.3 Disable Jumper (JP1)
    4. 4.4 Test Point Descriptions
      1. 4.4.1 Input Voltage Monitoring (TP1, TP2)
      2. 4.4.2 Power-Good (TP3, TP4, TP5)
      3. 4.4.3 Compensation and Initialization (TP6)
      4. 4.4.4 Switching Waveforms (TP7, TP8, TP9, TP10)
      5. 4.4.5 Loop Analysis (TP11, TP12, TP13, TP14)
      6. 4.4.6 Output Voltage and Monitoring (TP15, TP16)
      7. 4.4.7 Pre-Bias Input (TP17)
  6. 5Test Setup
    1. 5.1 Equipment
      1. 5.1.1 Voltage Source
      2. 5.1.2 Meters
      3. 5.1.3 Loads
      4. 5.1.4 Oscilloscope
      5. 5.1.5 Recommended Wire Gauge
      6. 5.1.6 Other
    2. 5.2 Equipment Setup
    3. 5.3 Start-Up/Shutdown Procedure
    4. 5.4 Output Ripple Voltage Measurement Procedure
    5. 5.5 Control Loop Gain and Phase Measurement Procedure
    6. 5.6 Equipment Shutdown
  7. 6TPS40193EVM-001 Typical Performance Data and Characteristic Curves
    1. 6.1 Efficiency
    2. 6.2 Line and Load Regulation
    3. 6.3 Output Voltage Ripple
    4. 6.4 Switch Node
    5. 6.5 Control Loop Bode Plot
      1. 6.5.1 Low Line (VIN = 8 V)
      2. 6.5.2 High Line (VIN = 14 V)
  8. 7EVM Assembly Drawings and Layout
  9. 8Bill of Materials
  10. 9Revision History

Recommended Wire Gauge

VIN to J1: The connection between the source voltage, VIN, and J1 of HPA238 can carry as much as 5 ADC. The minimum recommended wire size is AWG #16 with the total length of wire less than four feet (two feet input, two feet return maximum recommended).

J2 to LOAD1 (Power): The power connection between J2 of HPA238 and LOAD1 can carry as much as 10 ADC. The minimum recommended wire size is 2× AWG #16, with the total length of wire less than two feet (one foot output, one foot return maximum recommended).