SLUU274A May 2007 ā January 2022 TPS40193
The TPS40193EVM-001 is designed to use a regulated 12-V (8Vā14V) bus to produce a regulated 1.8-V output at up to 10 A of load current. The EVM is designed to demonstrate the capabilities of the TPS40193 in a typical 12-V bus to low-voltage application while providing a number of test points for evaluating the TPS40193 in a given application. The EVM can be modified to support output voltages from 0.9 V to 3.3 V by changing a single set resistor.