SLUU274A May   2007  – January 2022 TPS40193

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Description
    2. 1.2 Applications
    3. 1.3 Features
  3. 2TPS40193EVM-001 Electrical Performance Specifications
  4. 3Schematic
  5. 4General Configuration and Description
    1. 4.1 Adjusting Output Voltage (R7)
    2. 4.2 Adjusting Short-Circuit Protection (R9)
    3. 4.3 Disable Jumper (JP1)
    4. 4.4 Test Point Descriptions
      1. 4.4.1 Input Voltage Monitoring (TP1, TP2)
      2. 4.4.2 Power-Good (TP3, TP4, TP5)
      3. 4.4.3 Compensation and Initialization (TP6)
      4. 4.4.4 Switching Waveforms (TP7, TP8, TP9, TP10)
      5. 4.4.5 Loop Analysis (TP11, TP12, TP13, TP14)
      6. 4.4.6 Output Voltage and Monitoring (TP15, TP16)
      7. 4.4.7 Pre-Bias Input (TP17)
  6. 5Test Setup
    1. 5.1 Equipment
      1. 5.1.1 Voltage Source
      2. 5.1.2 Meters
      3. 5.1.3 Loads
      4. 5.1.4 Oscilloscope
      5. 5.1.5 Recommended Wire Gauge
      6. 5.1.6 Other
    2. 5.2 Equipment Setup
    3. 5.3 Start-Up/Shutdown Procedure
    4. 5.4 Output Ripple Voltage Measurement Procedure
    5. 5.5 Control Loop Gain and Phase Measurement Procedure
    6. 5.6 Equipment Shutdown
  7. 6TPS40193EVM-001 Typical Performance Data and Characteristic Curves
    1. 6.1 Efficiency
    2. 6.2 Line and Load Regulation
    3. 6.3 Output Voltage Ripple
    4. 6.4 Switch Node
    5. 6.5 Control Loop Bode Plot
      1. 6.5.1 Low Line (VIN = 8 V)
      2. 6.5.2 High Line (VIN = 14 V)
  8. 7EVM Assembly Drawings and Layout
  9. 8Bill of Materials
  10. 9Revision History

Equipment Setup

Figure 5-1 through Figure 5-3 show the basic test setup recommended to evaluate the TPS40193EVM-001. Please note that although the return for J1 and J2 are the same, the connections should remain separate, as shown in Figure 5-1.

GUID-F14936D9-3018-4201-8EFF-8B44916B5669-low.gifFigure 5-1 TPS40193EVM-001 Recommended Test Setup
GUID-4887F11B-1ADD-40B3-99F8-18AA442F6056-low.gifFigure 5-2 TPS40193EVM-001 Output Ripple Measurement—Tip and Barrel Using TP15 and TP16
GUID-59E95D19-0B63-4AE1-9CE3-0D2D2BC5A580-low.gifFigure 5-3 TPS40193EVM-001 Control Loop Measurement Setup