SLUU274A May   2007  – January 2022 TPS40193

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Description
    2. 1.2 Applications
    3. 1.3 Features
  3. 2TPS40193EVM-001 Electrical Performance Specifications
  4. 3Schematic
  5. 4General Configuration and Description
    1. 4.1 Adjusting Output Voltage (R7)
    2. 4.2 Adjusting Short-Circuit Protection (R9)
    3. 4.3 Disable Jumper (JP1)
    4. 4.4 Test Point Descriptions
      1. 4.4.1 Input Voltage Monitoring (TP1, TP2)
      2. 4.4.2 Power-Good (TP3, TP4, TP5)
      3. 4.4.3 Compensation and Initialization (TP6)
      4. 4.4.4 Switching Waveforms (TP7, TP8, TP9, TP10)
      5. 4.4.5 Loop Analysis (TP11, TP12, TP13, TP14)
      6. 4.4.6 Output Voltage and Monitoring (TP15, TP16)
      7. 4.4.7 Pre-Bias Input (TP17)
  6. 5Test Setup
    1. 5.1 Equipment
      1. 5.1.1 Voltage Source
      2. 5.1.2 Meters
      3. 5.1.3 Loads
      4. 5.1.4 Oscilloscope
      5. 5.1.5 Recommended Wire Gauge
      6. 5.1.6 Other
    2. 5.2 Equipment Setup
    3. 5.3 Start-Up/Shutdown Procedure
    4. 5.4 Output Ripple Voltage Measurement Procedure
    5. 5.5 Control Loop Gain and Phase Measurement Procedure
    6. 5.6 Equipment Shutdown
  7. 6TPS40193EVM-001 Typical Performance Data and Characteristic Curves
    1. 6.1 Efficiency
    2. 6.2 Line and Load Regulation
    3. 6.3 Output Voltage Ripple
    4. 6.4 Switch Node
    5. 6.5 Control Loop Bode Plot
      1. 6.5.1 Low Line (VIN = 8 V)
      2. 6.5.2 High Line (VIN = 14 V)
  8. 7EVM Assembly Drawings and Layout
  9. 8Bill of Materials
  10. 9Revision History

Compensation and Initialization (TP6)

The TPS40193EVM-001 also provides a test point connection to the COMP pin of the TPS40193 controller. This test point can be used to monitor the COMP voltage during the controller power-on initialization that sets the controller short-circuit protection (SCP) threshold. The test point can also be used to monitor the pulse-width modulator (PWM) comparator input voltage (COMP) during operation, or used to measure the power stage gain by following the loop analysis directions but moving Channel A probe from TP12 to TP6.