SLUU274A May 2007 – January 2022 TPS40193
The TPS40193 uses a selectable current limit for short-circuit protection. The current limit is selected from three predefined levels by placing a resistor at R9. The TPS40193 compares the voltage drop across the high-side FET (VDD to SW) to an internal reference voltage selected during start-up. Table 4-2 shows the voltage levels.
VSCP (min) | R7 (kΩ) |
---|---|
88mV | 3.9 |
160mV | Open |
228mV | 12 |
The current before declaring short-circuit protection can be determined by dividing the VSCP by the RDS(ON) of the high-side FET (Q2).