SLUU274A May 2007 – January 2022 TPS40193
Table 8-1 lists the EVM components as configured according to the schematic (see Figure 3-1).
Qty | RefDes | Value | Description | Size | Part Number | MFR |
---|---|---|---|---|---|---|
1 | C1 | 47 pF | Capacitor, Ceramic, 10 V, C0G, 10% | 0603 | STD | STD |
1 | C11 | 1.0 μF | Capacitor, Ceramic, 6.3 V, X5R, 20% | 0603 | STD | STD |
1 | C12 | 0.1 μF | Capacitor, Ceramic, 6.3 V, X5R, 20% | 0603 | STD | STD |
1 | C2 | 1000 pF | Capacitor, Ceramic, 10 V, C0G, 10% | 0603 | STD | STD |
1 | C3 | 2200 pF | Capacitor, Ceramic, 10 V, C0G, 10% | 0603 | STD | STD |
1 | C4 | 1.0 μF | Capacitor, Ceramic, 25 V, X5R, 20% | 0805 | STD | STD |
1 | C5 | 4.7 μF | Capacitor, Ceramic, 10 V, X5R, 20% | 0805 | STD | STD |
1 | C6 | 220 nF | Capacitor, Ceramic, 10 V, X5R, 20% | 0603 | Std | Std |
2 | C7, C9 | 22 μF | Capacitor, Ceramic, 25 V, X5R, 20% | 1210 | C3225X7R1E106M | TDK |
2 | C8, C10 | 100 μF | Capacitor, Ceramic, 6.3 V, X5R, 20% | 1210 | C3225X5R0J107M | TDK |
1 | D2 | BAT54HT1 | Diode, Schottky, 200-mA, 30-V | SOD323 | BAT54HT1 | On Semi |
2 | J1, J2 | ED1609-ND | Terminal Block, 2-pin, 15-A, 5.1 mm | 0.40in x 0.35in | ED1609 | OST |
1 | JP1 | PTC36SAAN | Header, 3-pin, 100-mil spacing, (36-pin strip) | 0.100in x 3in | PTC36SAAN | Sullins |
1 | L1 | 2 | Inductor, SMT, xxA | 0.512in x 0.571in | PG0077.xxx | Pulse |
1 | Q1 | 2N7002W | Mosfet, N-Ch, VDS 60v, RDS 2 ohms, ID 115 mA | SOT-323 (SC-70) | 2N7002W-7 | Diodes Inc |
1 | Q2** | IRF7828 | XSTR, MOSFET, N-Chan, 30 V, Rds(ON) 9.5 mΩ | SO8 | IRF7828 | IR |
1 | Q3** | IRF7832Z | XSTR, MOSFET, N-Chan, 30 V, Rds(ON) 4.8 mΩ | SO8 | IRF7832Z | IR |
2 | R1, R2 | 51 k | Resistor, Chip, 1/16W, 5% | 0603 | Std | Std |
1 | R10 | 1.0 k | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
2 | R11, R13 | 0 | Resistor, Chip, 1/16W, 5% | 0603 | Std | Std |
1 | R12 | 100 k | Resistor, Chip, 1/16W, 5% | 0603 | Std | Std |
1 | R14 | 49.9 | Resistor, Chip, 1/16W, 5% | 0603 | Std | Std |
1 | R15 | 10 k | Resistor, Chip, 1/16W, 5% | 0603 | Std | Std |
1 | R16 | 100 | Resistor, Chip, 1/16W, 5% | 0603 | Std | Std |
1 | R3 | 5.1 k | Resistor, Chip, 1/16W, 5% | 0603 | Std | Std |
1 | R4 | 100 k | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
0 | R5 | Open | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
1 | R6 | 7.50 k | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
1 | R7 | 9.76 k | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
1 | R8 | 20 k | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
1 | R9 | 3.9 k | Resistor, Chip, 1/16W, 5% | 0603 | Std | Std |
4 | TP1, TP4, TP15, TP17 | 5010 | Test Point, Red, Thru Hole | 0.125in x 0.125in | 5010 | Keystone |
6 | TP2, TP5, TP7, TP11, TP14, TP16 | 5011 | Test Point, Black, Thru Hole | 0.125in x 0.125in | 5011 | Keystone |
7 | TP3, TP6, TP8, TP9, TP10, TP12, TP13 | 5012 | Test Point, White, Thru Hole | 0.125in x 0.125in | 5012 | Keystone |
1 | U1 | TPS40193DRC | IC, Cost Optimized Mid Vin Freq. 300kHz Sync. Buck controller | DRC10 | TPS40193DRC | Texas Instruments |
1 | -— | — | PCB, 3 In x 3 In x 0.062 In | — | HPA238 | Any |
1 | — | — | Shunt, 100-mil, Black | 0.100 | 929950-00 | 3M |