SLUU297B December 2007 – January 2022 TPS40195
TEST POINT | NAME | DESCRIPTION |
---|---|---|
TP1 | VIN | Measure the input voltage at this point. |
TP2 | GND | Ground connection for input voltage measurements |
TP3 | Soft Start | Monitor the soft start capacitor voltage. |
TP4 | Switch Node | Monitor the switch node voltage. |
TP5 | VOUT | Measure the output voltage and ripple at this point, see Section 6.1. |
TP6 | GND | Ground connection for output voltage measurements |
TP7 | CHA | Input A for loop analysis, see Section 6.3. |
TP8 | CHB | Input B for loop analysis, see Section 6.3. |
TP9 | Power Good | Monitor power good signal at this point, see Section 6.4. |
TP10 | GND | General ground connection |
TP11 | DISABLE | Short TP11 to TP2 to disable the TPS40195 controller, see Section 6.4. |
TP12 | SYNC | Inject square wave synchronizing pulse here, see Section 6.5. |
TP13 | GND | Used for output ripple test with TP5, see Section 6.2. |