SLUU297B December   2007  – January 2022 TPS40195

 

  1.   Trademarks
  2. Introduction
  3. Description
    1. 2.1 Applications
    2. 2.2 Features
  4. TPS40195EVM Electrical Performance Specifications
  5. Schematic
    1. 4.1 Test Points
  6. Test Setup
    1. 5.1 Equipment
      1. 5.1.1 Voltage Source
      2. 5.1.2 Meters
      3. 5.1.3 Loads
      4. 5.1.4 Oscilloscope
      5. 5.1.5 Signal Generator
      6. 5.1.6 Recommended Wire Gauge
      7. 5.1.7 Other
    2. 5.2 Equipment Setup
  7. Test Procedure
    1. 6.1 Line and Load Regulation
    2. 6.2 Output Ripple Measurement (TP5, TP13)
    3. 6.3 Loop Analysis (TP7, TP8, TP10)
    4. 6.4 Disable (TP11) and Power Good (TP9)
    5. 6.5 Switch Node (TP4) and SYNC (TP12)
    6. 6.6 Equipment Shutdown
  8. TPS40195EVM Typical Performance Data and Characteristic Curves
    1. 7.1 Line and Load Regulation
    2. 7.2 Efficiency
    3. 7.3 Output Voltage Ripple
    4. 7.4 Transient Response
    5. 7.5 Bode Plots
    6. 7.6 Test Point Waveforms
  9. EVM Assembly Drawings and Layout
  10. List of Materials
  11. 10Revision History

Oscilloscope

Oscilloscope: A digital or analog oscilloscope can be used to measure the ripple voltage on VOUT. It is also used to monitor various test points around the EVM. Section 6 describes test procedure for these measurements. For ripple measurements it is not recommended to use the leaded ground connection supplied with the oscilloscope. This can induce additional noise due to the large ground loop area.