SLUU297B
December 2007 – January 2022
TPS40195
Trademarks
1
Introduction
2
Description
2.1
Applications
2.2
Features
3
TPS40195EVM Electrical Performance Specifications
4
Schematic
4.1
Test Points
5
Test Setup
5.1
Equipment
5.1.1
Voltage Source
5.1.2
Meters
5.1.3
Loads
5.1.4
Oscilloscope
5.1.5
Signal Generator
5.1.6
Recommended Wire Gauge
5.1.7
Other
5.2
Equipment Setup
6
Test Procedure
6.1
Line and Load Regulation
6.2
Output Ripple Measurement (TP5, TP13)
6.3
Loop Analysis (TP7, TP8, TP10)
6.4
Disable (TP11) and Power Good (TP9)
6.5
Switch Node (TP4) and SYNC (TP12)
6.6
Equipment Shutdown
7
TPS40195EVM Typical Performance Data and Characteristic Curves
7.1
Line and Load Regulation
7.2
Efficiency
7.3
Output Voltage Ripple
7.4
Transient Response
7.5
Bode Plots
7.6
Test Point Waveforms
8
EVM Assembly Drawings and Layout
9
List of Materials
10
Revision History
7.2
Efficiency
Figure 7-2
TPS40195EVM Efficiency V
IN
= 8 V to 20 V, V
OUT
= 3.3 V, I
OUT
= 1 A to 20 A