SLUU340A February   2009  – January 2022 TPS51123

 

  1. 1Introduction
    1.     Trademarks
  2. 2Performance Specification Summary
  3. 3Schematic
  4. 4Test Setup and Results
    1. 4.1 Test Setup
    2. 4.2 Test Procedure
    3. 4.3 Start-Up Performance
    4. 4.4 Transient Performance
  5. 5Configuration
    1. 5.1 Switching Frequency Selection
    2. 5.2 Operation Mode Selection
  6. 6Physical Layouts
  7. 7List of Materials
  8. 8References
  9. 9Revision History

Performance Specification Summary

Table 2-1 gives the EVM performance specifications and qualifications.

Table 2-1 Performance Specification Summary
SPECIFICATION TEST CONDITIONS MIN TYP MAX UNITS
VIN Input voltage range Voltage applied to VBAT 8 25 V
CHANNEL1
VOUT Output voltage 5 V
f Operating frequency VTONSEL = VVREF, VVIN = 12 V, IOUT = 6 A 245 kHz
IOUT Output current 8 V ≤ VVIN ≤ 25 V 8 A
IOC Overcurrent limit VVIN = 12 V 10
CHANNEL2
VOUT Output voltage 3.3 V
f Operating frequency VTONSEL = VVREF, VVIN = 12 V, IOUT = 6 A 305 kHz
IOUT Output current 8 V ≤ VVIN ≤ 25 V 8 A
IOC Overcurrent limit VVIN = 12 V 10