SLUU359A April 2009 – February 2022 TPS51113
A voltmeter between 0 V and 15 V should be used to measure VIN at TP1 (VIN) and TP2 (GND). A voltmeter between 0 V and 5 V for output voltage measurement at TP6 (VOUT) and TP8 (GND). A current meter between 0 A and 10 A (A1) as shown in Figure 7-2 is used for input current measurements.