SLUU367A July 2009 – February 2022 TPS51163
List of materials for the TPS51163EVM.
REFERENCE DESIGNATOR | QTY | DESCRIPTION | MFR | PART NUMBER |
---|---|---|---|---|
C1, C2, C14 | 3 | Capacitor, Ceramic, 22 μF, 16 V, X5R, 20%, 1210 | MuRata | GRM32ER61C226KE20L |
C10 | 1 | Capacitor, Ceramic, 680 pF, 25 V, X7R, 10%, 0603 | STD | STD |
C11, C12, C15, C16 | 4 | Capacitor, Ceramic, 10 μF, 16 V, X5R, 10%, 0805 | STD | STD |
C17 | 1 | Capacitor, Ceramic, 1 μF, 16 V, X7R, 10%, 0603 | STD | STD |
C3 | 1 | Capacitor, Ceramic, 3300 pF, 25 V, X7R, 10%, 0603 | STD | STD |
C4 | 1 | Capacitor, Ceramic, 0.1 μF, 25 V, X7R, 10%, 0603 | STD | STD |
C5 | 1 | Capacitor, Ceramic, 100 pF, 25 V, X7R, 10%, 0603 | STD | STD |
C9 | 1 | Capacitor, Ceramic, 8200 pF, 25 V, X7R, 10%, 0603 | STD | STD |
C6, C7, C8, C13 | 4 | Capacitor, Ceramic, 100 μF, 6.3 V, X5R, 20%, 1210 | Murata | GRM32ER60J107ME20L |
L1 | 1 | Inductor, Toroid, 440 nH, 30 A, 0.530" x 0.510" | E & E Magnetic | 831-02990F |
PULSE | PA0513-441NLT | |||
R1 | 1 | Resistor, Chip, 20.0 Ω, 1/16 W, 1%, 0603 | STD | STD |
R10, R11 | 2 | Resistor, Chip, 20.0 kΩ, 1/16 W, 1%, 0603 | STD | STD |
R2 | 1 | Resistor, Chip, 205 Ω, 1/16 W, 1%, 0603 | STD | STD |
R13 | 1 | Resistor, Chip, 5.11Ω, 1/16 W, 1%, 0603 | STD | STD |
R3, R4, R5 | 3 | Resistor, Chip, 10.0 kΩ, 1/16 W, 1%, 0603 | STD | STD |
R6 | 1 | Resistor, Chip, 0.00, 1/16 W, 1%, 0603 | STD | STD |
R7 | 1 | Resistor, Chip, 2.74 kΩ, 1/16 W, 1%, 0603 | STD | STD |
R8 | 1 | Resistor, Chip, 1.0 Ω, 1/8 W, 1%, 0805 | STD | STD |
R9 | 1 | Resistor, Chip, 3.32 kΩ, 1/16 W, 1%, 0603 | STD | STD |
D1 | 1 | Diode, Schottky, 0.5 A, 30 V | Onsemi | MBR0530T |
Q1 | 1 | MOSFET, N-channel, 25 V, 20 A, 5.8 mΩ, TDSON-8 | Ciclon | CSD16404Q5A |
Q2 | 1 | MOSFET, N-channel, 25 V, 30 A, 2.1 mΩ, TDSON-8 | Ciclon | CSD16321Q5 |
U1 | 1 | IC, 4.5-V to 13.2-V synchronous buck controller, SON-10 | TI | TPS51163DRC |
U2 | 1 | IC, integrated LDO with switchover circuit | TI | TPS51103DRC |