SLUU367A July 2009 – February 2022 TPS51163
The TPS51163EVM is designed to use a regulated 12-V (8-V to 14-V) bus to produce a high current, regulated 1.2-V output at up to 10 A of the load current. The TPS51163EVM is designed to demonstrate the TPS51163 in a typical low-voltage application while providing a number of test points to evaluate the performance of the TPS51163.