SLUU367A July 2009 – February 2022 TPS51163
A voltmeter with a range between 0 V and 14 V should be used to measure VIN at TP1 (VIN) and TP2 (GND). A voltmeter with a range between 0 V and 5 V for VOUT measurement at TP6 (VOUT) and TP8 (GND). A current meter with a range between 0 A and 10 A (A1) as shown in Figure 7-2 is used for input current measurements.