SLUU381B September 2009 – February 2022 TPS51220A
TEST POINT | NAME | DESCRIPTION |
---|---|---|
TP1 | VIN | Measurement point for input voltage with respect to TP18 |
TP2 | VOUT1 | Measurement point for output 1 voltage with respect to TP7 |
TP3 | VOUT2 | Measurement point for output 2 voltage with respect to TP8 |
TP4 | SW1 | Output 1 switch node with respect to TP20 |
TP5 | VREG5 | 5-V/100-mA output, enabled EN is high, use switch S3 |
TP6 | SW2 | Output 2 switch node with respect to TP21 |
TP7 | GND1 | Ground reference for VOUT1 |
TP8 | GND2 | Ground reference for VOUT2 |
TP9 | VREG3 | 3.3-V/10-mA output should be present when input voltage is applied to EVM. |
TP10 | EN1 | Output 1 enable signal, will be high when output is enabled via switch S1 |
TP11 | EN2 | Output 2 enable signal, will be high when output is enabled via switch S2 |
TP12 | PG1 | Output 1 power good signal, will be high when output is in regulation |
TP13 | PG2 | Output 2 power good signal, will be high when output is in regulation |
TP14 | EN | 5-V and 2-V reference enable signal, high when EVM is enabled with switch S3 |
TP15 | VREF2 | 2-V internal reference, enabled when EN is high, use switch S3 |
TP16 | – | Not used |
TP17 | – | Not used |
TP18 | GNDIN | Ground reference for VIN |
TP19 | GNDS | General ground |
TP20 | GND | Ground reference for SW1 |
TP21 | GND | Ground reference for SW2 |
TP22 | GND | General ground |
TP23 | GND | General ground |
TP24 | SYNC | Not used |