SLUU406A February 2010 – January 2022 CSD16322Q5 , CSD16410Q5A , TPS40303 , TPS40304 , TPS40305
NexFET is a trademark of Texas Instruments.
All trademarks are the property of their respective owners.
The TPS40305EVM-488 is designed to use a regulated 12-V (8 V–14 V) bus voltage to provide a regulated 1.8-V output at up to 10 A of load current. The TPS40305EVM-488 is designed to demonstrate the TPS40305 controller and TI's NexFETs in a typical 12-V bus to low-voltage application while providing a number of non-invasive test points to evaluate the performance of the TPS40305 and TI's NexFETs in a given application.