SLUU408A February 2010 – January 2022 TPS51125A
Table 2-1 gives the EVM performance specifications and qualifications.
SPECIFICATION | TEST CONDITIONS | MIN | TYP | MAX | UNITS | |
---|---|---|---|---|---|---|
VIN | Input voltage range | Voltage applied to VBAT | 8 | 25 | V | |
CHANNEL1 | ||||||
VOUT | Output voltage | 5 | V | |||
f | Operating frequency | VTONSEL = VVREF, VVIN = 12 V, IOUT = 6 A | 245 | kHz | ||
IOUT | Output current | 8 V ≤ VVIN ≤ 25 V | 8 | A | ||
IOC | Overcurrent limit | VVIN = 12 V | 10 | |||
CHANNEL2 | ||||||
VOUT | Output voltage | 3.3 | V | |||
f | Operating frequency | VTONSEL = VVREF, VVIN = 12 V, IOUT = 6 A | 305 | kHz | ||
IOUT | Output current | 8 V ≤ VVIN ≤ 25 V | 8 | A | ||
IOC | Overcurrent limit | VVIN = 12 V | 10 |