SLUU522A August 2011 – January 2022 TPS53355
QTY | REFDES | DESCRIPTION | MFR | PART NUMBER |
---|---|---|---|---|
4 | C1, C2, C3, C4 | Capacitor, Ceramic, 22 μF, 16 V, X5R, 20%, 1210 | MURATA | GRM32ER61C226KE20L |
5 | C12, C13, C14, C15, C16 | Capacitor, Ceramic, 100 μF, 6.3 V, X5R, 20%, 1210 | MURATA | GRM32ER60J107ME20L |
1 | C10 | Capacitor, Ceramic, 2.2 nF, 50 V, X7R, 20%, 0603 | STD | STD |
1 | C11 | Capacitor, Ceramic, 0.022 μF, 50 V, X7R, 20%, 0603 | STD | STD |
1 | C19 | Capacitor, Ceramic, 1000 pF, 50 V, X7R, 20%, 0603 | STD | STD |
2 | C5, C9 | Capacitor, Ceramic, 0.1 μF, 50 V, X7R, 20%, 0603 | STD | STD |
1 | C6 | Capacitor, Aluminum, 100 μF, 16 VDC, 20%, Code D8 | Panasonic | EEEFP1C101AP |
1 | C7 | Capacitor, Ceramic, 4.7 μF, 25 V, X5R, 20%, 0805 | STD | STD |
1 | C8 | Capacitor, Ceramic, 1 μF, 50 V, X7R, 20%, 0603 | STD | STD |
1 | L1 | Inductor, SMT, 0.44 μH, 30 A, 0.0032 Ω, 0.530 inch × 0.510 inch | Pulse | PA0513-441NLT |
1 | R1 | Resistor, Chip, 147 k, 1/16W, 1%, 0603 | STD | STD |
1 | R11 | Resistor, Chip, 10, 1/16W, 1%, 0603 | STD | STD |
1 | R12 | Resistor, Chip, 10.0 k, 1/16W, 1%, 0603 | STD | STD |
1 | R13 | Resistor, Chip, 39.2 k, 1/16W, 1%, 0603 | STD | STD |
1 | R14 | Resistor, Chip, 187 k, 1/16W, 1%, 0603 | STD | STD |
1 | R16 | Resistor, Chip, 619 k, 1/16W, 1%, 0603 | STD | STD |
1 | R19 | Resistor, Chip, 475 k, 1/16W, 1%, 0603 | STD | STD |
1 | R2 | Resistor, Chip, 0, 1/16W, 1%, 0603 | STD | STD |
1 | R20 | Resistor, Chip, 866 k, 1/16W, 1%, 0603 | STD | STD |
1 | R21 | Resistor, Chip, 309 k, 1/16W, 1%, 0603 | STD | STD |
1 | R22 | Resistor, Chip, 124 k, 1/16W, 1%, 0603 | STD | STD |
2 | R3, R1 | Resistor, Chip, 200 k, 1/16W, 1%, 0603 | STD | STD |
3 | 7 R5, R9, R15 | Resistor, Chip, 100 k, 1/16W, 5%, 0603 | STD | STD |
1 | R4 | Resistor, Chip, 1.00 k, 1/16W, 1%, 0603 | STD | STD |
1 | R6 | Resistor, Chip, 2.05, 1/16W, 1%, 0603 | STD | STD |
2 | R7, R10 | Resistor, Chip, 14.7k, 1/16W, 1%, 0603 | STD | STD |
1 | R8 | Resistor, Chip, 3.01, 1/16W, 1%, 0805 | STD | STD |
1 | U1 | IC, 30-A Synchronous Buck converter with integrated MOSFETs, DQP-22 | TI | TPS53355DQP |