SLUU943A May 2012 – December 2021 TPS53014
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNITS |
---|---|---|---|---|---|
Input Characteristics | |||||
Voltage range | VIN | 8.0 | 12 | 22 | V |
Maximum input current | VIN = 12 V, IOUT = 8 A | 0.9 | A | ||
No load input current | VIN = 12 V, IOUT = 0 A | 0.6 | mA | ||
Output Characteristics | |||||
Output voltage | 1.05 | V | |||
Output voltage regulation | Setpoint accuracy (VIN = 12 V, IOUT = 8 A) | –2% | 2% | ||
Line regulation (VIN = 8.0 V – 22 V, IOUT = 8 A) | 1% | ||||
Load regulation (VIN = 12 V, IOUT = 0 A – 8 A) | 1.5% | ||||
Output voltage ripple | VIN = 12 V, IOUT = 8 A | 20 | mVpp | ||
Output load current | 0 | 8.0 | A | ||
Overcurrent limit | VIN = 12 V | 11 | |||
Systems Characteristics | |||||
Switching frequency | 500 | kHz | |||
Peak efficiency | VIN = 12 V, IOUT = 3.2 A | 86.5% | |||
Full load efficiency | VIN = 12 V, IOUT = 8.0 A | 81.4% | |||
Operating temperature | 25 | °C |