SLUU944A
June 2012 – December 2021
TPS53015
Trademarks
1
Introduction
2
Description
2.1
Typical Applications
2.2
Features
3
Electrical Performance Specifications
4
Schematic
5
Test Setup
5.1
Test Equipment
5.2
Recommended Test Setup
6
Configurations
6.1
Enable/Disable Switch S1
7
Test Procedure
7.1
Line/Load Regulation and Efficiency Measurement Procedure
7.2
List of Test Points
7.3
Equipment Shutdown
8
Performance Data and Typical Characteristic Curves
8.1
Efficiency
8.2
Load Regulation
8.3
Line Regulation
8.4
Load Transient
8.5
Output Ripple
8.6
Switching Node
8.7
Enable Start-Up
8.8
Disable
8.9
Thermal Image
9
EVM Assembly Drawing and PCB Layout
10
List of Materials
11
Revision History
8.5
Output Ripple
Figure 8-5
Output Ripple at No Load (12-V V
IN
, 1.05-V V
OUT
, 0 A)
Figure 8-6
Output Ripple at Full Load (12-V V
IN
, 1.05-V V
OUT
, 8 A)