SLUUA65E april 2014 – june 2023 BQ28Z610
Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
---|---|---|---|---|---|---|---|---|
Advanced Charging Algorithms | Rec Temp Charging | Voltage | I2 | 0 | 32767 | 4100 | mV | Recommended temperature range ChargingVoltage() |
Advanced Charging Algorithms | Rec Temp Charging | Current Low | I2 | 0 | 32767 | 2508 | mA | Recommended temperature range low voltage range ChargingCurrent() |
Advanced Charging Algorithms | Rec Temp Charging | Current Med | I2 | 0 | 32767 | 4488 | mA | Recommended temperature range medium voltage range ChargingCurrent() |
Advanced Charging Algorithms | Rec Temp Charging | Current High | I2 | 0 | 32767 | 3520 | mA | Recommended temperature range high voltage range ChargingCurrent() |