SLUUA65E april 2014 – june 2023 BQ28Z610
Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
---|---|---|---|---|---|---|---|---|
Protections | ASCD | Threshold 1 | H1 | 0x00 | 0xFF | 0x77 | hex | ASCD: Threshold 1 Setting, Bits 7–4: SCD1D: SCD1 delay time Setting, Bit 3: Reserved Setting, Bits 2–0: SCD1V: SCD1 threshold setting |
Protections | ASCD | Threshold 2 | H1 | 0x00 | 0xFF | 0xE7 | hex | ASCD: Threshold 2 Setting, Bits 7–4: SCD2D: SCD2 delay time Setting, Bit 3: Reserved Setting, Bits 2–0: SCD2V: SCD2 threshold setting |
Protections | ASCD | Recovery | U1 | 0 | 255 | 5 | s | Overload recovery time |