SLUUA65E april 2014 – june 2023 BQ28Z610
The Emergency FET Shutdown function provides an option to disable the battery power to the system by opening up the CHG and DSG FETs before removing an embedded battery pack. The EMERGENCY FET SHUTDOWN state is enabled by setting DA Configuration[EMSHUTEN] = 1. It is entered by sending a Manual FET Control (MFC) sequence to ManufacturerAccess().
When the gauge is in the EMERGENCY FET SHUTDOWN state, the OperationStatus()[EMSHUT] = 1.
The manual FET control (MFC) sequence to put the gauge into the EMERGENCY FET SHUTDOWN state is described below.