SLUUA65E april 2014 – june 2023 BQ28Z610
Per the Smart Battery Data Specification v1.1, TDA is only active while discharging.
Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
---|---|---|---|---|---|---|---|---|
Gas Gauging | TD | Set Voltage Threshold | I2 | 0 | 5000 | 3200 | mV | GaugingStatus[TD] cell voltage set threshold |
Gas Gauging | TD | Clear Voltage Threshold | I2 | 0 | 5000 | 3300 | mV | GaugingStatus[TD] cell voltage clear threshold |
Gas Gauging | TD | Set RSOC % Threshold | U1 | 0 | 100 | 6 | % | GaugingStatus[TD]RelativeStateOfCharge() set threshold |
Gas Gauging | TD | Clear RSOC % Threshold | U1 | 0 | 100 | 8 | % | GaugingStatus[TD]RelativeStateOfCharge() clear threshold |