SLUUA65E april 2014 – june 2023 BQ28Z610
The device can return the data flash checksum.
Status | Condition | Action |
---|---|---|
Enable | 0x0008 to AltManufacturerAccess() | Returns the signature of all DF parameters on a subsequent read on MACData() after a wait time of 250 ms. MSB is set to 1 if the calculated signature does not match the signature stored in DF. It is normally expected that this signature will change due to update of lifetime, gauging, and other information. |