Table 15-1 Overload in Discharge Protection Threshold
(Settings:AFE:AFE Protection Control [RSNS] = 0)(1)OLD Threshold ([RSNS] = 0) |
---|
Setting | Threshold | Setting | Threshold |
---|
0x00 | –8.30 mV | 0x08 | –30.54 mV |
0x01 | –11.08 mV | 0x09 | –33.32 mV |
0x02 | –13.86 mV | 0x0A | –36.10 mV |
0x03 | –16.64 mV | 0x0B | –38.88 mV |
0x04 | –19.42 mV | 0x0C | –41.66 mV |
0x05 | –22.20 mV | 0x0D | –44.44 mV |
0x06 | –24.98 mV | 0x0E | –47.22 mV |
0x07 | –27.76 mV | 0x0F | –50.00 mV |
(1) The data flash setting Protection:AFE Thresholds:OLD Threshold[3:0] sets the voltage threshold.
Table 15-2 Overload in Discharge Protection Threshold
(Settings:AFE:AFE Protection Control [RSNS] = 1)(1)OLD Threshold ([RSNS] = 1) |
---|
Setting | Threshold | Setting | Threshold |
---|
0x00 | –16.60 mV | 0x08 | –61.08 mV |
0x01 | –22.16 mV | 0x09 | –66.64 mV |
0x02 | –27.72 mV | 0x0A | –72.20 mV |
0x03 | –33.28 mV | 0x0B | –77.76 mV |
0x04 | –38.84 mV | 0x0C | –83.32 mV |
0x05 | –44.40 mV | 0x0D | –88.88 mV |
0x06 | –49.96 mV | 0x0E | –94.44 mV |
0x07 | –55.52 mV | 0x0F | –100.00 mV |
(1) The data flash setting Protection:AFE Thresholds:OLD Threshold[3:0] sets the voltage threshold.
Table 15-3 Overload in Discharge Protection Delay(1)Setting | Time | Setting | Time | Setting | Time | Setting | Time |
---|
0x00 | 1 ms | 0x04 | 9 ms | 0x08 | 17 ms | 0x0C | 25 ms |
0x01 | 3 ms | 0x05 | 11 ms | 0x09 | 19 ms | 0x0D | 27 ms |
0x02 | 5 ms | 0x06 | 13 ms | 0x0A | 21 ms | 0x0E | 29 ms |
0x03 | 7 ms | 0x07 | 15 ms | 0x0B | 23 ms | 0x0F | 31 ms |
(1) The data flash setting Protection:AFE Thresholds:OLD Threshold[7:4] sets the delay time.