SLUUA65E april 2014 – june 2023 BQ28Z610
This read-word function returns the predicted time to full charge based on AverageCurrent().
SBS Cmd | Name | Access | Proto- col | Type | Min | Max | Unit | Note | ||
---|---|---|---|---|---|---|---|---|---|---|
SE | US | FA | ||||||||
0x18/19 | AverageTimeToFull() | R | Word | U2 | 0 | 65535 | min | 65535 = Battery is not being discharged. |