SLUUA65E april 2014 – june 2023 BQ28Z610
The device has extensive capabilities for logging events over the life of the battery, which is useful for analysis. The Lifetime data collection is enabled by setting ManufacturingStatus[LF_EN] = 1. The data is collected in RAM and only written to DF under the following conditions to avoid wear out of the data flash:
The lifetime data stops collecting under following conditions:
Total firmware runtime starts when lifetime data is enabled.