SLUUA65E april 2014 – june 2023 BQ28Z610
Per the Smart Battery Data Specification v1.1, TCA is only active while charging.
Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
---|---|---|---|---|---|---|---|---|
Gas Gauging | TC | Set Voltage Threshold | I2 | 0 | 5000 | 4200 | mV | GaugingStatus[TC] cell voltage set threshold |
Gas Gauging | TC | Clear Voltage Threshold | I2 | 0 | 5000 | 4100 | mV | GaugingStatus[TC] cell voltage clear threshold |
Gas Gauging | TC | Set RSOC % Threshold | U1 | 0 | 100 | 100 | % | GaugingStatus[TC]RelativeStateOfCharge() set threshold |
Gas Gauging | TC | Clear RSOC % Threshold | U1 | 0 | 100 | 95 | % | GaugingStatus[TC]RelativeStateOfCharge() clear threshold |