SLUUA65E april 2014 – june 2023 BQ28Z610
Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
---|---|---|---|---|---|---|---|---|
Gas Gauging | Max Error | Time Cycle Equivalent | U1 | 1 | 255 | 12 | 2h | After valid QMax update, each passed time period of Time Cycle Equivalent will increment of MaxError() by Cycle Delta. Time Cycle Equivalent increments Max Error by 0.05% for every Time Cycle Equivalent time period following the last QMax update. |
Gas Gauging | Max Error | Cycle Delta | U1 | 0 | 255 | 5 | 0.01% | Each increment of CycleCount() after valid QMax update will increment of MaxError() by Cycle Delta. Setting this parameter to 0 disables the MaxError increment by time or cycle increment. |