SLUUAQ3A April 2016 – October 2022 BQ4050
In SHUTDOWN mode, the device turns off the FETs after FET Off Time, and then shuts down to minimize power consumption after Delay time. Both FET Off Time and Delay time are referenced to the time the gauge receives the command. Thus, the Delay time must be set longer than the FET Off Time. The device returns to NORMAL mode when voltage at PACK pin > VSTARTUP. The device can be sent to this mode with the ManufacturerAccess() Shutdown command. Charger voltage must not be present for the device to enter SHIP SHUTDOWN mode.
If the gauge is unsealed and the MAC Shutdown() command is sent twice in a row, the gauge will execute the shutdown sequence immediately and skip the normal delay sequence.