SLUUAQ3A April 2016 – October 2022 BQ4050
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Configuration | AFE | AFE Protection Control | H1 | 0x00 | 0xFF | 0x70 | Hex |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSTRIM | RSTRIM | RSTRIM | RSTRIM | RSVD | RSVD | SCDDx2 | RSNS |
RSTRIM (Bits 7–4): Unsupport function. Should leave the default setting 0x7. Changing this setting may cause an error to the AFE current protection accuracy. | ||
RSVD (Bits 3–2): Reserved. Do not use. | ||
SCDDx2 (Bit 1): Double SCD Delay Times | ||
1 = | 2 × SCD delay times | |
0 = | Normal SCD delay times (default) | |
RSNS (Bit 0): AOLD, ASCC, ASCD1, ASCD2 Thresholds | ||
1 = | Normal AFE Protection Thresholds | |
0 = | 0.5 × AFE Protection Thresholds (default) |