SLUUAQ3A April 2016 – October 2022 BQ4050
Useful for analysis, the device has extensive capabilities for logging events over the life of the battery. The Lifetime Data Collection is enabled by setting ManufacturingStatus()[LF_EN] = 1. The data is collected in RAM and only written to DF under the following conditions to avoid wear out of the data flash:
The Lifetime Data stops collecting under following conditions: